IESNA:LM-63-2002
[TEST]P1645481
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-730-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 70CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (80) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40098.7
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
6472.5 6056.8 5782.5 5570.4 5265.1 5132.2 5338.6 5754.2 6336.7 7018.2 7807.1 8649.7 9512.2 10470.7 11369.9 
12458.6 13236.2 13872.4 14361.6 14562.3 14497.3 13937.4 12288.9 11375.6 10855.3 10165.3 8765.7 6365.0 4196.2 2618.4 1739.0 
1046.2 477.9 282.8 113.1 0.0 0.0 
6472.5 6022.9 5765.5 5547.8 5248.1 5132.2 5352.7 5768.4 6353.7 7029.5 7841.0 8692.2 9543.3 10445.3 11406.7 
12447.2 13315.3 13945.9 14460.5 14669.8 14641.5 14095.8 12554.7 11573.5 11087.2 10400.0 8983.4 6571.4 4337.6 2717.4 1806.9 
1102.8 542.9 311.0 132.9 0.0 0.0 
6472.5 6062.4 5776.9 5590.2 5327.3 5166.1 5324.4 5694.9 6192.5 6825.9 7595.0 8409.4 9260.5 10173.8 11118.3 
12102.3 13092.0 13968.5 14780.0 15317.3 15518.1 15498.3 14816.8 13482.2 12741.3 12048.6 10657.4 8163.4 5248.1 3277.2 
2180.1 1388.4 766.3 509.0 214.9 0.0 0.0 
6472.5 6082.2 5836.2 5666.6 5429.1 5262.2 5318.8 5578.9 6014.4 6543.1 7185.0 7957.0 8743.0 9577.2 10459.4 
11389.7 12427.5 13544.4 14655.6 15614.2 16352.2 16821.6 16946.0 16807.5 16428.6 15699.0 14548.2 12359.6 8027.7 4787.2 
2790.9 1772.9 1012.3 503.3 189.5 0.0 0.0 
6472.5 6133.1 5890.0 5734.4 5576.1 5423.4 5383.8 5513.9 5791.0 6201.0 6721.3 7317.9 7959.8 8700.6 9515.0 
10332.2 11287.9 12382.2 13615.1 14924.3 16021.4 16917.7 17619.0 18193.0 18744.4 19253.4 19502.2 18605.8 15130.7 8941.0 
4136.8 1832.3 975.5 415.7 152.7 2.8 0.0 
6472.5 6206.7 5983.3 5839.1 5748.6 5652.4 5601.5 5649.6 5788.2 6045.5 6398.9 6789.2 7230.3 7759.0 8412.2 
9037.1 9806.2 10756.3 11853.4 13165.5 14500.1 15761.2 16948.8 18079.9 19454.1 21071.5 22852.9 24289.4 23670.1 18735.9 
10139.9 3961.5 1379.9 670.1 217.7 5.7 0.0 
6472.5 6271.7 6082.2 5969.1 5921.1 5912.6 5923.9 5966.3 6048.3 6189.7 6424.4 6726.9 6981.4 7219.0 7575.2 
8075.7 8661.0 9390.6 10377.4 11604.6 13072.2 14587.8 16230.6 17870.7 19587.0 21744.5 24196.1 26721.2 27778.7 25064.2 
19052.6 11121.1 3921.9 1411.0 531.6 48.1 0.0 
6472.5 6274.5 6090.7 5980.4 5935.2 5935.2 5957.8 6003.1 6082.2 6223.6 6464.0 6760.9 7001.2 7213.3 7552.6 
8036.1 8573.4 9302.9 10286.9 11471.7 12978.8 14534.0 16140.1 17879.1 19587.0 21736.0 24170.6 26732.5 27812.6 25157.5 
19352.3 11895.9 4102.9 1447.7 557.0 50.9 0.0 
6472.5 6308.5 6186.9 6116.2 6113.3 6158.6 6243.4 6333.9 6449.8 6599.7 6868.3 7153.9 7278.3 7416.9 7711.0 
8092.7 8587.5 9311.4 10292.6 11491.5 12902.5 14517.1 16227.8 17978.1 19765.2 21806.7 24029.2 25887.0 26172.6 23545.7 
18871.6 11963.7 4840.9 1230.0 534.4 73.5 0.0 
6472.5 6390.5 6348.0 6359.4 6432.9 6546.0 6661.9 6789.2 6927.7 7120.0 7377.3 7535.6 7612.0 7764.7 8013.5 
8400.9 8878.8 9724.2 10750.7 11997.7 13637.7 15379.5 17245.7 19273.2 21458.9 23803.0 25889.8 27204.7 26384.7 23186.6 
18176.0 9489.5 3014.3 1102.8 480.7 132.9 0.0 
6472.5 6469.6 6506.4 6602.5 6772.2 6989.9 7204.8 7436.7 7682.7 7948.5 8262.3 8429.2 8598.8 8842.0 9184.2 
9662.0 10301.1 11087.2 12037.2 13123.1 14302.2 15619.9 16951.7 18566.3 20206.3 21809.5 22869.9 22926.5 20404.2 16765.0 
11681.0 4891.8 1543.9 658.8 243.2 73.5 0.0 
6472.5 6520.5 6591.2 6724.1 6941.8 7190.7 7439.5 7691.2 7934.3 8208.6 8488.6 8601.7 8695.0 8825.0 8977.7 
9195.5 9509.3 9905.2 10414.2 11027.8 11731.9 12484.0 13315.3 14364.4 15461.5 16394.6 16784.8 16352.2 13968.5 11256.8 
7835.4 3370.5 1128.2 565.5 277.1 101.8 0.0 
6472.5 6503.6 6599.7 6760.9 6989.9 7235.9 7476.3 7688.3 7869.3 8047.4 8200.1 8200.1 8129.5 8067.2 7971.1 
7886.3 7852.3 7826.9 7787.3 7725.1 7645.9 7555.4 7541.3 7711.0 8030.5 8273.7 8072.9 7131.3 5239.6 3709.9 
2330.0 1196.1 692.8 401.5 229.0 90.5 0.0 
6472.5 6588.4 6715.6 6868.3 7063.4 7221.8 7323.6 7366.0 7312.3 7153.9 6888.1 6435.7 5802.3 5036.0 4111.4 
3305.5 2607.1 2154.7 1928.4 1826.7 1772.9 1736.2 1685.3 1648.5 1679.6 1705.1 1642.9 1521.3 1312.0 1088.6 907.7 709.7 511.8 325.2 
178.1 56.6 0.0 
6472.5 6653.4 6769.4 6865.5 6944.7 6947.5 6817.4 6517.7 6017.2 5378.2 4628.8 3760.8 2977.5 2502.5 2276.2 2174.5 
2115.1 2086.8 2081.1 2081.1 2075.5 2052.9 2004.8 1934.1 1866.2 1835.1 1770.1 1625.9 1396.9 1111.3 885.0 698.4 492.0 294.1 175.3 45.2 
0.0 
6472.5 6681.7 6769.4 6786.3 6724.1 6492.3 6008.7 5378.2 4645.8 3814.5 3118.9 2748.5 2595.8 2525.1 2465.7 2426.1 2420.5 
2440.2 2488.3 2542.0 2595.8 2632.5 2643.8 2598.6 2505.3 2369.6 2171.6 1948.2 1676.8 1314.9 950.1 633.4 421.3 282.8 147.0 28.3 0.0 
6472.5 6710.0 6746.7 6661.9 6396.1 5878.7 5191.5 4430.9 3664.6 3133.0 2937.9 2855.9 2776.7 2700.4 2635.4 2590.1 
2587.3 2652.3 2703.2 2680.6 2680.6 2683.4 2609.9 2460.0 2318.7 2194.2 2041.6 1846.4 1617.4 1362.9 1040.6 721.0 506.1 319.5 138.6 19.8 
0.0 
6472.5 6684.5 6678.9 6492.3 6037.0 5361.2 4626.0 3876.7 3314.0 3155.6 3113.2 3048.2 2943.6 2816.3 2717.4 2658.0 
2539.2 2375.2 2358.2 2307.4 2199.9 2205.6 2219.7 2248.0 2267.8 2248.0 2205.6 2137.7 2033.1 1852.1 1444.9 1108.4 780.4 460.9 192.3 11.3 
0.0 
6472.5 6676.0 6630.8 6362.2 5754.2 5036.0 4235.8 3574.1 3333.8 3319.6 3297.0 3226.3 3107.6 2954.9 2799.4 2482.7 
2267.8 2126.4 1931.3 1888.9 1880.4 1908.7 1970.9 2016.1 1993.5 1942.6 1877.5 1792.7 1682.4 1543.9 1280.9 1068.8 853.9 531.6 226.2 11.3 
0.0 
6472.5 6676.0 6613.8 6243.4 5584.6 4798.5 4029.4 3503.4 3438.4 3472.3 3469.5 3407.3 3285.7 3116.1 2725.8 2380.9 
2129.2 1840.8 1736.2 1688.1 1676.8 1688.1 1705.1 1685.3 1589.1 1535.4 1490.2 1428.0 1329.0 1215.9 1049.1 879.4 689.9 477.9 214.9 8.5 
0.0 
6472.5 6619.5 6540.3 6192.5 5448.9 4674.1 3913.4 3483.6 3483.6 3540.2 3557.2 3509.1 3410.1 3198.1 2723.0 2338.5 
1982.2 1775.8 1707.9 1719.2 1838.0 1866.2 1690.9 1688.1 1543.9 1524.1 1447.7 1377.1 1292.2 1111.3 938.8 752.2 557.0 384.6 158.3 8.5 
0.0 
6472.5 6591.2 6520.5 6161.4 5448.9 4674.1 3913.4 3480.8 3489.3 3548.7 3565.6 3528.9 3432.7 3189.6 2731.5 2321.5 
1979.3 1770.1 1707.9 1739.0 1903.0 1920.0 1693.8 1707.9 1549.5 1549.5 1450.6 1365.7 1266.8 1074.5 904.8 732.4 523.1 325.2 149.9 8.5 
0.0 
